IESNA:LM-63-2002
[TEST]P1293196
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R40W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]824
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1915.4 1914.3 1911.4 1907 1901.6 1894.3 1886 1875.6 1862.9 1845.6
1823.7 1798 1763.7 1721.3 1665.9 1597.8 1511 1412 1293.2 1167.7
1030.7 893.7 758.7 624.2 492.1 372.4 275.8 201.9 151.7 118
95.2 78.8 65.8 60 54.2 44.1 35.2 27.7 21.9 19.6
17.3 14.4 11.8 7.8 5.2 3.2 1.4 0.6 0.6 0.3
0.3 0.3 0.3 0 0 0 0 0 0 0
0 0 0
